Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-AW2U / 2GN75KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 16.4 lb-in 1.88 N·m | Speed at Max Output (rpm) - 12 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in 2.26 N·m | Speed at Max Output (rpm) - 10 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in 2.51 N·m | Speed at Max Output (rpm) - 9 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 7.50 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN180KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in [60 Hz] 0.84 lb-in [50 Hz] 0.09 N·m [50 Hz] 0.09 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in [60 Hz] 1 lb-in [50 Hz] 0.11 N·m [50 Hz] 0.11 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in [60 Hz] 1.39 lb-in [50 Hz] 0.15 N·m [60 Hz] 0.16 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in [60 Hz] 1.67 lb-in [50 Hz] 0.18 N·m [60 Hz] 0.19 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in [60 Hz] 2.09 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.24 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in [60 Hz] 3.48 lb-in [50 Hz] 0.38 N·m [60 Hz] 0.39 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in [60 Hz] 4.18 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.47 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN18KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 9.02 lb-in 1.02 N·m | Torque at Max Output - 4.83 lb-in [60 Hz] 5.01 lb-in [50 Hz] 0.55 N·m [60 Hz] 0.57 N·m [50 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.71 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN30KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] 0.83 N·m [60 Hz] 0.85 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN36KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN50KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in [60 Hz] 12.55 lb-in [50 Hz] 1.39 N·m [60 Hz] 1.42 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN60KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in [60 Hz] 13.61 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.54 N·m [50 Hz] | Speed at Max Output (rpm) - 12.5 [50 Hz] 15 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN75KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 16.4 lb-in [60 Hz] 17.02 lb-in [50 Hz] 1.88 N·m [60 Hz] 1.93 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [50 Hz] 12 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in [60 Hz] 20.42 lb-in [50 Hz] 2.26 N·m [60 Hz] 2.32 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [ 60 Hz] 8.3 [50 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in [60 Hz] 22.69 lb-in [50 Hz] 2.51 N·m [60 Hz] 2.57 N·m [50 Hz] | Speed at Max Output (rpm) - 7.5 [50 Hz] 9 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6.3 [50 Hz] 7.5 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |