Free Shipping for Online Orders. Terms and conditions apply.

Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

151 - 168 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
5TK20GN-CW2E / 5GN6SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 14.88 lb-in  1.7 N·m   - 10.94 lb-in [50 Hz]  9.42 lb-in [60 Hz]  1.07 N·m [60 Hz]  1.26 N·m [50 Hz]   - 125 [50 Hz] 150 [60 Hz] $259.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN7.5SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 18.6 lb-in  2.13 N·m   - 11.77 lb-in [60 Hz]  13.67 lb-in [50 Hz]  1.34 N·m [60 Hz]  1.58 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $259.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN9SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 22.33 lb-in  2.55 N·m   - 14.12 lb-in [60 Hz]  16.4 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 100 [60 Hz] 83 [50 Hz] $259.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN12.5SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - 31.01 lb-in  3.54 N·m   - 19.62 lb-in [60 Hz]  22.78 lb-in [50 Hz]  2.23 N·m [60 Hz]  2.63 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $259.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN15SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 37.21 lb-in  4.25 N·m   - 23.54 lb-in [60 Hz]  27.34 lb-in [50 Hz]  2.67 N·m [60 Hz]  3.16 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $259.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN18SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 44.65 lb-in  5.1 N·m   - 28.25 lb-in [60 Hz]  32.81 lb-in [50 Hz]  3.21 N·m [60 Hz]  3.79 N·m [50 Hz]   - 42 [50 Hz] 50 [60 Hz] $259.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN25SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 1/2 in. - 55.89 lb-in  6.39 N·m   - 35.36 lb-in [60 Hz]  41.06 lb-in [50 Hz]  4.02 N·m [60 Hz]  4.75 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $269.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN30SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - 67.07 lb-in  7.67 N·m   - 42.43 lb-in [60 Hz]  49.28 lb-in [50 Hz]  4.82 N·m [60 Hz]  5.69 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $269.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN36SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - 80.48 lb-in  9.2 N·m   - 50.92 lb-in [60 Hz]  59.13 lb-in [50 Hz]  5.78 N·m [60 Hz]  6.83 N·m [50 Hz]   - 21 [50 Hz] 25 [60 Hz] $269.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN50SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 88 lb-in  10 N·m   - 70.72 lb-in [60 Hz]  82.13 lb-in [50 Hz]  8.03 N·m [60 Hz]  9.49 N·m [50 Hz]   - 15 [50 Hz] 18 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN60SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 88 lb-in  10 N·m   - 76.73 lb-in [60 Hz]  88 lb-in [50 Hz]  10 N·m [50 Hz]  8.71 N·m [60 Hz]   - 13 [50 Hz] 15 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN75SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 [50 Hz] 12 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN90SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 [60 Hz] 8 [50 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN100SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 8 [50 Hz] 9 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN120SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 6 [50 Hz] 7.5 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN150SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 5 [50 Hz] 6 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20GN-CW2E / 5GN180SA - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 4 [50 Hz] 5 [60 Hz] $280.00 Add To Cart
Request Quote
5TK20A-CW2E - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - 3.0625 lb-in  0.35 N·m   - 1.9375 lb-in [60 Hz]  2.25 lb-in [50 Hz]  0.22 N·m [60 Hz]  0.26 N·m [50 Hz]   - 750 [50 Hz] 900 [60 Hz] $162.00 Add To Cart
Request Quote
151 - 168 of 168 | Results Per Page | View | Unit of Measure
« 6 7 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved