Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-AW2U / 5GN100K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 9 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN120K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 7.50 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN150K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 6 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN180K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 5 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN50KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 79.84 lb-in 9.13 N·m | Speed at Max Output (rpm) - 18 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN60KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 86.63 lb-in 9.9 N·m | Speed at Max Output (rpm) - 15 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN75KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 12 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN90KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN100KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 9 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN120KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 7.50 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN150KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 6 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN180KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 5 | $309.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN50K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 70.72 lb-in [60 Hz] 82.13 lb-in [50 Hz] 8.03 N·m [60 Hz] 9.49 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN60K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 76.73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.71 N·m [60 Hz] | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN75K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN90K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN100K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN120K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN150K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN180K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN50KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 70.72 lb-in [60 Hz] 82.13 lb-in [50 Hz] 8.03 N·m [60 Hz] 9.49 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN60KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 76.73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.71 N·m [60 Hz] | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN75KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN90KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN100KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $317.00 |
Add To Cart
Request Quote |