Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 0.61875 lb-in 0.07 N·m | Torque at Max Output - 0.33125 lb-in 0.038 N·m | Speed at Max Output (rpm) - 900 | $143.00 |
Add To Cart
Request Quote |
2TK3A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 0.61875 lb-in 0.07 N·m | Torque at Max Output - 0.33125 lb-in [60 Hz] 0.34375 lb-in [50 Hz] 0.038 N·m [60 Hz] 0.039 N·m [50 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $150.00 |
Add To Cart
Request Quote |
3TK6A-CW2E | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 1.2375 lb-in [50 Hz] 1.3125 lb-in [60 Hz] 0.14 N·m [50 Hz] 0.15 N·m [60 Hz] | Torque at Max Output - 0.6875 lb-in [50 Hz] 0.76875 lb-in [60 Hz] 0.078 N·m [50 Hz] 0.087 N·m [60 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $157.00 |
Add To Cart
Request Quote |
3TK6A-AW2U | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 1.3125 lb-in 0.15 N·m | Torque at Max Output - 0.76875 lb-in 0.087 N·m | Speed at Max Output (rpm) - 900 | $151.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in 0.09 N·m | Speed at Max Output (rpm) - 300 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in 0.09 N·m | Speed at Max Output (rpm) - 300 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in [60 Hz] 0.84 lb-in [50 Hz] 0.09 N·m [50 Hz] 0.09 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in [60 Hz] 0.84 lb-in [50 Hz] 0.09 N·m [50 Hz] 0.09 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in [60 Hz] 1 lb-in [50 Hz] 0.11 N·m [50 Hz] 0.11 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in [60 Hz] 1 lb-in [50 Hz] 0.11 N·m [50 Hz] 0.11 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
4TK10A-AW2U | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Starting Torque - 1.8125 lb-in 0.21 N·m | Torque at Max Output - 1.15 lb-in 0.13 N·m | Speed at Max Output (rpm) - 900 | $162.00 |
Add To Cart
Request Quote |
4TK10A-CW2E | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Starting Torque - 1.8125 lb-in [60 Hz] 1.9375 lb-in [50 Hz] 0.21 N·m [60 Hz] 0.22 N·m [50 Hz] | Torque at Max Output - 1.15 lb-in 0.13 N·m | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $171.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in 0.15 N·m | Speed at Max Output (rpm) - 180 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in 0.15 N·m | Speed at Max Output (rpm) - 180 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in [60 Hz] 1.39 lb-in [50 Hz] 0.15 N·m [60 Hz] 0.16 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in [60 Hz] 1.39 lb-in [50 Hz] 0.15 N·m [60 Hz] 0.16 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in 0.18 N·m | Speed at Max Output (rpm) - 150 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in 0.18 N·m | Speed at Max Output (rpm) - 150 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in [60 Hz] 1.67 lb-in [50 Hz] 0.18 N·m [60 Hz] 0.19 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in [60 Hz] 1.67 lb-in [50 Hz] 0.18 N·m [60 Hz] 0.19 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | $234.00 |
Add To Cart
Request Quote |