Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
4TK10GN-AW2U / 4GN60KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 60.44 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 15 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN75KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 12 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN90KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 68.31 lb-in 7.72 N·m | Speed at Max Output (rpm) - 10 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN100KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 9 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN120KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 7.50 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN150KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN180KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN50K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 66.16 lb-in [60 Hz] 70 lb-in [50 Hz] 7.67 N·m [60 Hz] 8 N·m [50 Hz] | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN60K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN75K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN90K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 68.31 lb-in 7.72 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN100K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN120K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN150K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN180K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN50KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 66.16 lb-in [60 Hz] 70 lb-in [50 Hz] 7.67 N·m [60 Hz] 8 N·m [50 Hz] | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN60KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN75KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN90KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 68.31 lb-in 7.72 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN100KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN120KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN150KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN180KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $288.00 |
Add To Cart
Request Quote |