Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-AW2U / 5GN5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN7.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 13.29 lb-in 1.52 N·m | Speed at Max Output (rpm) - 120 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN9K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 15.95 lb-in 1.82 N·m | Speed at Max Output (rpm) - 100 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN12.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 22.15 lb-in 2.53 N·m | Speed at Max Output (rpm) - 72 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN15K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 37.21 lb-in 4.25 N·m | Torque at Max Output - 26.58 lb-in 3.04 N·m | Speed at Max Output (rpm) - 60 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN18K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 31.89 lb-in 3.65 N·m | Speed at Max Output (rpm) - 50 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN7.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 13.29 lb-in 1.52 N·m | Speed at Max Output (rpm) - 120 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN9KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 15.95 lb-in 1.82 N·m | Speed at Max Output (rpm) - 100 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN12.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 22.15 lb-in 2.53 N·m | Speed at Max Output (rpm) - 72 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN15KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 37.21 lb-in 4.25 N·m | Torque at Max Output - 26.58 lb-in 3.04 N·m | Speed at Max Output (rpm) - 60 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN18KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 31.89 lb-in 3.65 N·m | Speed at Max Output (rpm) - 50 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 4.71 lb-in [60 Hz] 5.47 lb-in [50 Hz] 0.53 N·m [60 Hz] 0.63 N·m [50 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3.6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 7.85 lb-in [60 Hz] 9.11 lb-in [50 Hz] 0.89 N·m [60 Hz] 1.05 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.94 lb-in [50 Hz] 9.42 lb-in [60 Hz] 1.07 N·m [60 Hz] 1.26 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN7.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 11.77 lb-in [60 Hz] 13.67 lb-in [50 Hz] 1.34 N·m [60 Hz] 1.58 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN9K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 14.12 lb-in [60 Hz] 16.4 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN15K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 37.21 lb-in 4.25 N·m | Torque at Max Output - 23.54 lb-in [60 Hz] 27.34 lb-in [50 Hz] 2.67 N·m [60 Hz] 3.16 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN18K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 28.25 lb-in [60 Hz] 32.81 lb-in [50 Hz] 3.21 N·m [60 Hz] 3.79 N·m [50 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $296.00 |
Add To Cart
Request Quote |