The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
- Compact driver
- Lowest vibration motor performance
- High-torque / High-resolution motor options
- Smooth Drive function
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
- Geared options
- Encoder options
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK543AP-R27 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 18.4 oz-in0.13 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK543NAW-R18 / CRD5107P / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 18.4 oz-in0.13 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK543NAW-R28 / CRD5107P / LCR05060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 18.4 oz-in0.13 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| CRK544AP-R27 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 25 oz-in0.18 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK544PA-R17 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| CRK544PAP-R27 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK544PA-R18 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK544PA-R28 / CRD5107P / LC5N06B / LCR05060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK544PMA-R17 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| PK544PMA-R27 / CRD5107P / LC5N06B / LCR05060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| PK544PMA-R18 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| CRK544PMAP-R28 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| CRK545AP-R27 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK546PA-R17 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| CRK546PAP-R27 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK546PA-R18 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK546PA-R28 / CRD5107P / LC5N06B / LCR05060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |
Add To Cart
Request Quote |
| PK546PMA-R17 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| PK546PMA-R27 / CRD5107P / LC5N06B / LCR05060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| PK546PMA-R18 / CRD5107P / LC5N06B / LCR04060A | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| CRK546PMAP-R28 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.36º | Request Quote | - |
Add To Cart
Request Quote |
| CRK543AP-PS25 | - 1.65 in42 mm |
![]() Speed-Torque Characteristics |
- 350 oz-in2.5 N·m | - Planetary Gear | - 25 :1 | - None | - Single | - 24 VDC | - 0.0288º | Request Quote | - |
Add To Cart
Request Quote |
| CRK543AP-PS36 | - 1.65 in42 mm |
![]() Speed-Torque Characteristics |
- 420 oz-in3 N·m | - Planetary Gear | - 36 :1 | - None | - Single | - 24 VDC | - 0.02º | Request Quote | - |
Add To Cart
Request Quote |
| CRK543AP-PS50 | - 1.65 in42 mm |
![]() Speed-Torque Characteristics |
- 420 oz-in3 N·m | - Planetary Gear | - 50 :1 | - None | - Single | - 24 VDC | - 0.0144º | Request Quote | - |
Add To Cart
Request Quote |
| CRK543BP-PS25 | - 1.65 in42 mm |
![]() Speed-Torque Characteristics |
- 350 oz-in2.5 N·m | - Planetary Gear | - 25 :1 | - None | - Double | - 24 VDC | - 0.0288º | Request Quote | - |
Add To Cart
Request Quote |