The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
- Continuous duty / low heat
- No hunting or gain tuning
- Closed loop
- Improved angle accuracy
- Energy saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
- 24/48 VDC Power supply input
- AC input versions available
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AR24SAK-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 7.8 oz-in0.055 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SBK-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 7.8 oz-in0.055 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR26SAK-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 17 oz-in0.12 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR26SBK-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 17 oz-in0.12 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-T7.2-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 28 oz-in0.2 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-T10-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-T20-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 56 oz-in0.4 N·m | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-T30-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 71 oz-in0.5 N·m | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-PS5-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 28 oz-in0.2 N·m | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-PS7-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-PS10-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 71 oz-in0.5 N·m | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-N5-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 28 oz-in0.2 N·m | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-N7.2-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-N10-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 71 oz-in0.5 N·m | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-H50-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 250 oz-in1.8 N·m | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR24SAK-H100-3 | - 1.1 in28 mm |
![]() Speed - Torque Characteristics |
- 340 oz-in2.4 N·m | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46BK-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-T3.6-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 48 oz-in0.35 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-T7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 98 oz-in0.7 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-T10-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 141 oz-in1 N·m | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-T20-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-T30-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-N5-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 190 oz-in1.35 N·m | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |
| AR46AK-N7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
Add To Cart
Request Quote |