The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Continuous duty / Low heat
- No Hunting or Gain tuning
- Closed Loop
- Improved angle accuracy
- Energy Saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- Single-Phase 100-115 or 200-230 VAC
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AR66ACD-N36-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1120 oz-in8 N·m | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-N50-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1120 oz-in8 N·m | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-PS5-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 490 oz-in3.5 N·m | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-PS7-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 560 oz-in4 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-PS10-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 710 oz-in5 N·m | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-PS25-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1130 oz-in8 N·m | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-PS36-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1130 oz-in8 N·m | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-PS50-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1130 oz-in8 N·m | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-H50-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 768 oz-in5.5 N·m | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66ACD-H100-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1120 oz-in8 N·m | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66BAD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.2 N·m | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66BCD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.2 N·m | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.2 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-T3.6-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 176 oz-in1.25 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-T7.2-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 352 oz-in2.5 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-T10-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 416 oz-in3 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-T20-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 480 oz-in3.5 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-T30-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 560 oz-in4 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-N5-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 480 oz-in3.5 N·m | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-N7.2-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 560 oz-in4 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-N10-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 704 oz-in5 N·m | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-N25-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1120 oz-in8 N·m | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-N36-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1120 oz-in8 N·m | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-N50-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1120 oz-in8 N·m | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |
| AR66MAD-PS5-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 490 oz-in3.5 N·m | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
Add To Cart
Request Quote |