The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.

  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
1 - 25 of 157 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Encoder Output

Shaft

Power Supply

Web Price

Add To Cart / Contact Sales
CRK513PAKD - 0.79 in20 mm
Speed - Torque Characteristics
- 3.2 oz-in0.0231 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK513PBKD - 0.79 in20 mm
Speed - Torque Characteristics
- 3.2 oz-in0.0231 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK513PAKD-H50 - 0.79 in20 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK513PBKD-H50 - 0.79 in20 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK513PAKD-H100 - 0.79 in20 mm
Speed-Torque Characteristics
- 85 oz-in0.6 N·m - Harmonic Gear - 100 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK513PBKD-H100 - 0.79 in20 mm
Speed-Torque Characteristics
- 85 oz-in0.6 N·m - Harmonic Gear - 100 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD - 1.1 in28 mm
Speed - Torque Characteristics
- 6.8 oz-in0.048 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD - 1.1 in28 mm
Speed - Torque Characteristics
- 6.8 oz-in0.048 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PMAKD - 1.1 in28 mm
Speed - Torque Characteristics
- 5.9 oz-in0.042 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PMBKD - 1.1 in28 mm
Speed - Torque Characteristics
- 5.9 oz-in0.042 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-T7.2 - 1.1 in28 mm
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-T7.2 - 1.1 in28 mm
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-T10 - 1.1 in28 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Taper Hobbed Gear - 10 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-T10 - 1.1 in28 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Taper Hobbed Gear - 10 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-T20 - 1.1 in28 mm
Speed - Torque Characteristics
- 56 oz-in0.4 N·m - Taper Hobbed Gear - 20 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-T20 - 1.1 in28 mm
Speed - Torque Characteristics
- 56 oz-in0.4 N·m - Taper Hobbed Gear - 20 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-T30 - 1.1 in28 mm
Speed - Torque Characteristics
- 71 oz-in0.5 N·m - Taper Hobbed Gear - 30 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-T30 - 1.1 in28 mm
Speed - Torque Characteristics
- 71 oz-in0.5 N·m - Taper Hobbed Gear - 30 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-PS5 - 1.1 in28 mm
Speed-Torque Characteristics
- 28 oz-in0.2 N·m - Planetary Gear - 5 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-PS5 - 1.1 in28 mm
Speed-Torque Characteristics
- 28 oz-in0.2 N·m - Planetary Gear - 5 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-PS7 - 1.1 in28 mm
Speed-Torque Characteristics
- 42 oz-in0.3 N·m - Planetary Gear - 7.2 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-PS7 - 1.1 in28 mm
Speed-Torque Characteristics
- 42 oz-in0.3 N·m - Planetary Gear - 7.2 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-PS10 - 1.1 in28 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Planetary Gear - 10 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PBKD-PS10 - 1.1 in28 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Planetary Gear - 10 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
CRK523PAKD-H50 - 1.18 in30 mm
Speed - Torque Characteristics
- 255 oz-in1.8 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
1 - 25 of 157 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved