Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
CRK564AKD-PS25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LH100 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK564BKD-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK564AKD-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564PMA-R28L / CRD514-KD / LC5N06C / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 1000 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK564PMBKD | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK564PMAKD | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |