Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
PK566AWR27LPS7 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK566AWR27LPS10 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 710 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LPS25 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LPS36 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LPS50 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LH50 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LH100 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |