COMPANY HEADER

The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.

  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
1 - 25 of 157 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Encoder Output

Shaft

Power Supply

Web Price

Add To Cart/Request Quote
N/A 0.79 in20 mm
Speed - Torque Characteristics
N/A 3.2 oz-in0.0231 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 0.79 in20 mm
Speed - Torque Characteristics
N/A 3.2 oz-in0.0231 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 0.79 in20 mm
Speed-Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Harmonic Gear N/A 50 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 0.79 in20 mm
Speed-Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Harmonic Gear N/A 50 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 0.79 in20 mm
Speed-Torque Characteristics
N/A 85 oz-in0.6 N·m N/A Harmonic Gear N/A 100 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 0.79 in20 mm
Speed-Torque Characteristics
N/A 85 oz-in0.6 N·m N/A Harmonic Gear N/A 100 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 6.8 oz-in0.048 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 6.8 oz-in0.048 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 5.9 oz-in0.042 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 5.9 oz-in0.042 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A Taper Hobbed Gear N/A 7.2 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A Taper Hobbed Gear N/A 7.2 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 42 oz-in0.3 N·m N/A Taper Hobbed Gear N/A 10 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 42 oz-in0.3 N·m N/A Taper Hobbed Gear N/A 10 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Taper Hobbed Gear N/A 20 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Taper Hobbed Gear N/A 20 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 71 oz-in0.5 N·m N/A Taper Hobbed Gear N/A 30 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 71 oz-in0.5 N·m N/A Taper Hobbed Gear N/A 30 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed-Torque Characteristics
N/A 28 oz-in0.2 N·m N/A Planetary Gear N/A 5 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed-Torque Characteristics
N/A 28 oz-in0.2 N·m N/A Planetary Gear N/A 5 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed-Torque Characteristics
N/A 42 oz-in0.3 N·m N/A Planetary Gear N/A 7.2 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed-Torque Characteristics
N/A 42 oz-in0.3 N·m N/A Planetary Gear N/A 7.2 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed-Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Planetary Gear N/A 10 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed-Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Planetary Gear N/A 10 :1 N/A Not Equipped N/A None N/A Double N/A 24 VDC QUOTE Add To Cart
Request Quote
N/A 1.18 in30 mm
Speed - Torque Characteristics
N/A 255 oz-in1.8 N·m N/A Harmonic Gear N/A 50 :1 N/A Not Equipped N/A None N/A Single N/A 24 VDC QUOTE Add To Cart
Request Quote
1 - 25 of 157 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »