This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
3IK15GN-CW2E / 3GN30KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 20 lb-in [60 Hz] 23 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.7 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $189.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN36K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $189.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN36KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $189.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN3K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.3 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 2.3 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN50K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN50KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN5K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 3.8 lb-in [60 Hz] 4.5 lb-in [50 Hz] 0.43 N·m [60 Hz] 0.51 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN5KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 3.8 lb-in [60 Hz] 4.5 lb-in [50 Hz] 0.43 N·m [60 Hz] 0.51 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN60K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 37 lb-in [60 Hz] 44 lb-in [50 Hz] 4.2 N·m [60 Hz] 5 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN60KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 37 lb-in [60 Hz] 44 lb-in [50 Hz] 4.2 N·m [60 Hz] 5 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN6K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 4.5 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.51 N·m [60 Hz] 0.61 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN6KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 4.5 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.51 N·m [60 Hz] 0.61 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN7.5K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 5.6 lb-in [60 Hz] 6.7 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN7.5KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 5.6 lb-in [60 Hz] 6.7 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN75K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN75KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN90K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN90KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN9K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 6.8 lb-in [60 Hz] 8 lb-in [50 Hz] 0.77 N·m [60 Hz] 0.91 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $181.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN9KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 6.8 lb-in [60 Hz] 8 lb-in [50 Hz] 0.77 N·m [60 Hz] 0.91 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $181.00 |
Add To Cart
Request Quote |
4IK25AA-ECH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Type - Conduit Box | Rated Torque - 1.5 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.205 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $131.00 |
Add To Cart
Request Quote |
4IK25AA-FCH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Type - Conduit Box | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $127.00 |
Add To Cart
Request Quote |
4IK25A-AW2TU | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Terminal Box | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $147.00 |
Add To Cart
Request Quote |
4IK25A-AW2U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $107.00 |
Add To Cart
Request Quote |