This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-AW2TU / 4GN30RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 60 | $255.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN30RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 60 | $271.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN36K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 50 | $239.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN36KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 50 | $239.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN36RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 | $255.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN36RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 | $255.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN36RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 | $271.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN3K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 600 | $232.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 600 | $232.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN3RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 600 | $245.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN3RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 600 | $245.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN3RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 600 | $263.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN50K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 36 | $249.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN50KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 36 | $249.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN50RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 45 lb-in 5.1 N·m | Rated Speed (rpm) - 36 | $266.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN50RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 45 lb-in 5.1 N·m | Rated Speed (rpm) - 36 | $266.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN50RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 45 lb-in 5.1 N·m | Rated Speed (rpm) - 36 | $282.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN5K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 6.1 lb-in 0.69 N·m | Rated Speed (rpm) - 360 | $232.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN5KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 6.1 lb-in 0.69 N·m | Rated Speed (rpm) - 360 | $232.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN5RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 3.8 lb-in 0.43 N·m | Rated Speed (rpm) - 360 | $245.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN5RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 3.8 lb-in 0.43 N·m | Rated Speed (rpm) - 360 | $245.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 3 lb-in 0.34 N·m | Rated Speed (rpm) - 360 | $263.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN60K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 30 | $249.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN60KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 30 | $249.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN60RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 30 | $266.00 |
Add To Cart
Request Quote |