This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
4IK25GN-AW2U / 4GN60RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 30 | $226.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN60RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 30 | $242.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN6K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 300 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN6KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 300 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN6RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 4.5 lb-in 0.51 N·m | Rated Speed (rpm) - 300 | $205.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN6RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 4.5 lb-in 0.51 N·m | Rated Speed (rpm) - 300 | $205.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 300 | $223.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN7.5K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 8.8 lb-in 1 N·m | Rated Speed (rpm) - 240 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN7.5KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 8.8 lb-in 1 N·m | Rated Speed (rpm) - 240 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN7.5RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 240 | $205.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN7.5RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 240 | $205.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN7.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 240 | $223.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN75K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 24 | $209.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN75KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 24 | $209.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN75RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 68 lb-in 7.7 N·m | Rated Speed (rpm) - 24 | $226.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN75RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 68 lb-in 7.7 N·m | Rated Speed (rpm) - 24 | $226.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN75RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 68 lb-in 7.7 N·m | Rated Speed (rpm) - 24 | $242.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN90K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $209.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN90KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $209.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN90RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $226.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN90RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $226.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN90RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $242.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN9K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN9KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN9RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $205.00 |
Add To Cart
Request Quote |