This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
4IK25GN-AW2U / 4GN9RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $205.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $223.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN100K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $214.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN100KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $214.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN100RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN100RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN100RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $247.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN12.5K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 15 lb-in [60 Hz] 18.5 lb-in [50 Hz] 1.7 N·m [60 Hz] 2.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $197.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 15 lb-in [60 Hz] 18.5 lb-in [50 Hz] 1.7 N·m [60 Hz] 2.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $197.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN12.5RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $210.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN12.5RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $210.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN12.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $228.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN120K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $214.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN120KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $214.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN120RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN120RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN120RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $247.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN150K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $214.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN150KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $214.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN150RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN150RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN150RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $247.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN15K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] 2.1 N·m [60 Hz] 2.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $197.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN15KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] 2.1 N·m [60 Hz] 2.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $197.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN15RA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $210.00 |
Add To Cart
Request Quote |