This category has 2,572 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-CW2E / 5GN3RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN3RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 600 | $321.00 |
Add To Cart
Request Quote |
5IK40GN-AW2U / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 600 | $278.00 |
Add To Cart
Request Quote |
5IK40GN-CW2E / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $284.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN3RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN3RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 600 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 600 | $302.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 600 | $362.00 |
Add To Cart
Request Quote |
5IK60GE-AW2U / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 600 | $321.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 10.6 lb-in [50 Hz] 8.6 lb-in [60 Hz] 0.98 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $327.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 10.6 lb-in [50 Hz] 8.6 lb-in [60 Hz] 0.98 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2U / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $355.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $361.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $401.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Terminal Box | Rated Torque - 5.3 lb-in 0.61 N·m | Rated Speed (rpm) - 600 | $423.00 |
Add To Cart
Request Quote |
5IK60GE-AW2U / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Lead Wire | Rated Torque - 5.3 lb-in 0.61 N·m | Rated Speed (rpm) - 600 | $382.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Lead Wire | Rated Torque - 5.3 lb-in 0.61 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $388.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Terminal Box | Rated Torque - 5.3 lb-in 0.61 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $428.00 |
Add To Cart
Request Quote |
5IK60GE-FCH / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Conduit Box | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 600 | $352.00 |
Add To Cart
Request Quote |
5IK60GE-ECH / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Conduit Box | Rated Torque - 10.6 lb-in [50 Hz] 8.6 lb-in [60 Hz] 0.98 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $357.00 |
Add To Cart
Request Quote |
5IK60GE-FCH / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Conduit Box | Rated Torque - 5.3 lb-in 0.61 N·m | Rated Speed (rpm) - 600 | $413.00 |
Add To Cart
Request Quote |