This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GE-FCH / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 600 | $352.00 |
Add To Cart
Request Quote |
5IK60GE-ECH / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 10.6 lb-in [50 Hz] 8.6 lb-in [60 Hz] 0.98 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $357.00 |
Add To Cart
Request Quote |
5IK90GE-AW2TU / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 600 | $384.00 |
Add To Cart
Request Quote |
5IK90GE-AW2U / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 600 | $345.00 |
Add To Cart
Request Quote |
5IK90GE-CW2E / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $353.00 |
Add To Cart
Request Quote |
5IK90GE-CW2TE / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $393.00 |
Add To Cart
Request Quote |
5IK90GE-FCH / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 600 | $374.00 |
Add To Cart
Request Quote |
5IK90GE-ECH / 5GE3S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $383.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $394.00 |
Add To Cart
Request Quote |
5IK60GE-AW2U / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $353.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $359.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $399.00 |
Add To Cart
Request Quote |
5IK60GE-FCH / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $384.00 |
Add To Cart
Request Quote |
5IK60GE-ECH / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $389.00 |
Add To Cart
Request Quote |
5IK90GE-AW2TU / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 600 | $416.00 |
Add To Cart
Request Quote |
5IK90GE-AW2U / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 600 | $377.00 |
Add To Cart
Request Quote |
5IK90GE-CW2E / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $385.00 |
Add To Cart
Request Quote |
5IK90GE-CW2TE / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $425.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $168.00 |
Add To Cart
Request Quote |
3IK15GN-AW2U / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 600 | $178.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 2.3 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 600 | $192.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 3.6 lb-in [60 Hz] 4.4 lb-in [50 Hz] 0.41 N·m [60 Hz] 0.5 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $197.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 3.6 lb-in [60 Hz] 4.4 lb-in [50 Hz] 0.41 N·m [60 Hz] 0.5 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $220.00 |
Add To Cart
Request Quote |