This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-CW2TE / 5GN9RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $325.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN15RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN18RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN30RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $341.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN36RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $341.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN60RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 83 lb-in 9.4 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $354.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN90RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $354.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN120RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $354.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE / 5GN180RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $354.00 |
Add To Cart
Request Quote |
4IK40A-BW2U | Frame Size - 3.15 in80 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.19 lb-in 0.135 N·m | Rated Speed (rpm) - 2900 | $112.00 |
Add To Cart
Request Quote |
5IK40A-AW2TU | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 2.25 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | $172.00 |
Add To Cart
Request Quote |
5IK40A-AW2U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.25 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | $129.00 |
Add To Cart
Request Quote |
5IK40A-CW2E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.25 lb-in [60 Hz] 3.75 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.315 N·m [50 Hz] | Rated Speed (rpm) - 1500 [60 Hz] 1300 [50 Hz] | $135.00 |
Add To Cart
Request Quote |
5IK40A-CW2TE | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 2.25 lb-in [60 Hz] 3.75 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.315 N·m [50 Hz] | Rated Speed (rpm) - 1500 [60 Hz] 1300 [50 Hz] | $176.00 |
Add To Cart
Request Quote |
4IK40A-DW3E | Frame Size - 3.15 in80 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.19 lb-in [60 Hz] 1.38 lb-in [50 Hz] 0.135 N·m [60 Hz] 0.16 N·m [50 Hz] | Rated Speed (rpm) - 2400 [50 Hz] 2900[60 Hz} | $117.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 600 | $321.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN5RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 5.7 lb-in 0.65 N·m | Rated Speed (rpm) - 360 | $321.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN7.5RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 240 | $321.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN12.5RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 144 | $321.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN25RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 72 | $337.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN50RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 69 lb-in 7.8 N·m | Rated Speed (rpm) - 36 | $350.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN75RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 24 | $350.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN100RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 18 | $350.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU / 5GN150RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | $350.00 |
Add To Cart
Request Quote |
5IK40GN-AW2U / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 600 | $278.00 |
Add To Cart
Request Quote |