This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-ECH / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $251.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN15RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $251.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN18RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $251.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN30RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $259.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN36RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $259.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN60RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $270.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN90RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $270.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN120RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $270.00 |
Add To Cart
Request Quote |
4IK25GN-ECH / 4GN180RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $270.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN3.6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 1.77 lb-in 0.24 N·m | Rated Speed (rpm) - 500 | $247.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 300 | $247.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $247.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN15RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 120 | $247.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN18RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 100 | $247.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN30RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 60 | $255.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN36RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 | $255.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN60RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 30 | $266.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN90RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $266.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN120RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 | $266.00 |
Add To Cart
Request Quote |
4IK25GN-FCH / 4GN180RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 | $266.00 |
Add To Cart
Request Quote |
4IK25AA-FCH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Type - Conduit Box | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $127.00 |
Add To Cart
Request Quote |
4IK25AA-ECH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Type - Conduit Box | Rated Torque - 1.5 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.205 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $131.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN3RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN3.6RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 7.7 lb-in 0.88 N·m | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $287.00 |
Add To Cart
Request Quote |