This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-ECH / 5GN6RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN7.5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN9RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN12.5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN15RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN18RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN25RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $297.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN30RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $297.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN36RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $297.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN50RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 69 lb-in 7.8 N·m | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN60RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 83 lb-in 9.4 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN75RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN90RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN100RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN120RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN150RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN180RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $315.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN3RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 600 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN3.6RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 500 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 7.7 lb-in 0.88 N·m | Rated Speed (rpm) - 360 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN6RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 300 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN7.5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 240 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN9RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 200 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN12.5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 144 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN15RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 120 | $283.00 |
Add To Cart
Request Quote |