This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-FCH / 5GN18RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 100 | $283.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN25RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 72 | $293.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN30RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 60 | $293.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN36RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 50 | $293.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN50RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 69 lb-in 7.8 N·m | Rated Speed (rpm) - 36 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN60RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 83 lb-in 9.4 N·m | Rated Speed (rpm) - 30 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN75RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 24 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN90RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 20 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN100RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 18 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN120RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 15 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN150RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN180RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 | $311.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN3.6RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN6RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 6.9 lb-in 0.78 N·m | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN9RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN15RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN18RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN30RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN36RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN60RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 83 lb-in 9.4 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $335.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN90RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $335.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN120RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $335.00 |
Add To Cart
Request Quote |
5IK40GN-ECH / 5GN180RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $335.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN3.6RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 500 | $302.00 |
Add To Cart
Request Quote |
5IK40GN-FCH / 5GN6RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Conduit Box | Rated Torque - 6.9 lb-in 0.78 N·m | Rated Speed (rpm) - 300 | $302.00 |
Add To Cart
Request Quote |