This category has 2,572 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GE-CW2E / 5GE18SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 46 lb-in [60 Hz] 56 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.4 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $344.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE25SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 59 lb-in [60 Hz] 71 lb-in [50 Hz] 6.7 N·m [60 Hz] 8.1 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $358.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE30SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in [60 Hz] 85 lb-in [50 Hz] 8 N·m [60 Hz] 9.7 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $358.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE36SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $358.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE50SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 118 lb-in [60 Hz] 143 lb-in [50 Hz] 13.4 N·m [60 Hz] 16.2 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $358.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE60SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 141 lb-in [60 Hz] 171 lb-in [50 Hz] 16 N·m [60 Hz] 19.4 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $358.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE75SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 158 lb-in [60 Hz] 177 lb-in [50 Hz] 17.9 N·m [60 Hz] 20 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE90SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE100SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE120SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE150SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E / 5GE180SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 10.6 lb-in [50 Hz] 8.6 lb-in [60 Hz] 0.98 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE3.6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 14.1 lb-in [60 Hz] 17.7 lb-in [50 Hz] 1.6 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 17.7 lb-in [60 Hz] 21 lb-in [50 Hz] 2 N·m [60 Hz] 2.4 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE7.5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 22 lb-in [60 Hz] 26 lb-in [50 Hz] 2.5 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE9SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 26 lb-in [60 Hz] 31 lb-in [50 Hz] 3 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $367.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE12.5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 32 lb-in [60 Hz] 39 lb-in [50 Hz] 3.7 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $384.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE15SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 38 lb-in [60 Hz] 47 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.4 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $384.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE18SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 46 lb-in [60 Hz] 56 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.4 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $384.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE25SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 59 lb-in [60 Hz] 71 lb-in [50 Hz] 6.7 N·m [60 Hz] 8.1 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $398.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE30SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 70 lb-in [60 Hz] 85 lb-in [50 Hz] 8 N·m [60 Hz] 9.7 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $398.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE36SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $398.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE50SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 118 lb-in [60 Hz] 143 lb-in [50 Hz] 13.4 N·m [60 Hz] 16.2 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $398.00 |
Add To Cart
Request Quote |