This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GE-CW2TE / 5GE60SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in [60 Hz] 171 lb-in [50 Hz] 16 N·m [60 Hz] 19.4 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $398.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE75SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 158 lb-in [60 Hz] 177 lb-in [50 Hz] 17.9 N·m [60 Hz] 20 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE90SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE100SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE120SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE150SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE / 5GE180SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE3.6RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 8.7 lb-in 0.99 N·m | Rated Speed (rpm) - 500 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE5RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 360 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE6RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 300 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE7.5RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 240 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE9RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 200 | $396.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE12.5RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 30 lb-in 3.4 N·m | Rated Speed (rpm) - 144 | $398.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE15RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 36 lb-in 4.1 N·m | Rated Speed (rpm) - 120 | $398.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE18RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 100 | $398.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE25RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 61 lb-in 6.9 N·m | Rated Speed (rpm) - 72 | $405.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE30RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 60 | $412.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE36RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 50 | $412.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE50RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 107 lb-in 12.2 N·m | Rated Speed (rpm) - 36 | $412.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE60RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 30 | $412.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE75RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 161 lb-in 18.2 N·m | Rated Speed (rpm) - 24 | $430.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE90RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 20 | $430.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE100RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 18 | $430.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU / 5GE120RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 15 | $430.00 |
Add To Cart
Request Quote |