This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-AW2U / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN30K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | $173.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN30KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | $173.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN36K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | $173.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN36KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | $173.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN50K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 36 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN50KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 36 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN5KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN60K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 30 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN60KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 30 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN6KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN7.5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 2.2 lb-in 0.25 N·m | Rated Speed (rpm) - 240 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.2 lb-in 0.25 N·m | Rated Speed (rpm) - 240 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN75K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 24 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN75KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 24 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN90K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 20 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 20 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 2.6 lb-in 0.3 N·m | Rated Speed (rpm) - 200 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.6 lb-in 0.3 N·m | Rated Speed (rpm) - 200 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN100K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.7 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $186.00 |
Add To Cart
Request Quote |