This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GE-ECH / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Conduit Box | Rated Torque - 5.3 lb-in 0.61 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $418.00 |
Add To Cart
Request Quote |
5IK60GE-FCH / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Conduit Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 600 | $386.00 |
Add To Cart
Request Quote |
5IK60GE-ECH / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Conduit Box | Rated Torque - 7.3 lb-in 0.83 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $391.00 |
Add To Cart
Request Quote |
5IK90GE-AW2TU / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 600 | $384.00 |
Add To Cart
Request Quote |
5IK90GE-AW2U / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 600 | $345.00 |
Add To Cart
Request Quote |
5IK90GE-CW2E / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $353.00 |
Add To Cart
Request Quote |
5IK90GE-CW2TE / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $393.00 |
Add To Cart
Request Quote |
5IK90GE-AW2TU / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 600 | $418.00 |
Add To Cart
Request Quote |
5IK90GE-AW2U / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 600 | $379.00 |
Add To Cart
Request Quote |
5IK90GE-CW2E / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $387.00 |
Add To Cart
Request Quote |
5IK90GE-CW2TE / 5GE3RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $427.00 |
Add To Cart
Request Quote |
5IK90GE-AW2TU / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Terminal Box | Rated Torque - 8 lb-in 0.91 N·m | Rated Speed (rpm) - 600 | $445.00 |
Add To Cart
Request Quote |
5IK90GE-AW2U / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Lead Wire | Rated Torque - 8 lb-in 0.91 N·m | Rated Speed (rpm) - 600 | $406.00 |
Add To Cart
Request Quote |
5IK90GE-CW2E / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Lead Wire | Rated Torque - 8 lb-in 0.91 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $414.00 |
Add To Cart
Request Quote |
5IK90GE-CW2TE / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Terminal Box | Rated Torque - 8 lb-in 0.91 N·m | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $454.00 |
Add To Cart
Request Quote |
5IK90GE-FCH / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Conduit Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 600 | $374.00 |
Add To Cart
Request Quote |
5IK90GE-ECH / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Type - Conduit Box | Rated Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $383.00 |
Add To Cart
Request Quote |
5IK90GE-FCH / 5GE3RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Type - Conduit Box | Rated Torque - 8 lb-in 0.91 N·m | Rated Speed (rpm) - 600 | $435.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $170.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.21 lb-in 0.024 N·m | Rated Speed (rpm) - 1200 | $175.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $168.00 |
Add To Cart
Request Quote |
3IK15GN-AW2U / 3GN3K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 600 | $178.00 |
Add To Cart
Request Quote |
3IK15GN-CW2E / 3GN3K | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.3 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $181.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU / 4GN3K | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Type - Terminal Box | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 600 | $232.00 |
Add To Cart
Request Quote |