This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
0IK1GN-AW3U / 0GN18K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 100 | $177.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN25K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN30K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 60 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN36K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 1.68 lb-in 0.19 N·m | Rated Speed (rpm) - 50 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN50K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 36 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN60K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 30 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN75K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 24 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN90K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 20 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN100K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 18 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN120K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 15 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN150K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 12 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN180K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 10 | $195.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.21 lb-in 0.024 N·m | Rated Speed (rpm) - 1200 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3.6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.25 lb-in 0.029 N·m | Rated Speed (rpm) - 1000 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 720 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 600 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN7.5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.53 lb-in 0.061 N·m | Rated Speed (rpm) - 480 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 400 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN12.5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.8 lb-in 0.091 N·m | Rated Speed (rpm) - 288 | $182.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN15K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 240 | $182.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN18K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 200 | $182.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN25K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 144 | $189.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN30K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 120 | $189.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN36K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 100 | $189.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN50K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 72 | $189.00 |
Add To Cart
Request Quote |