This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
0IK3GN-BW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.53 lb-in 0.061 N·m | Rated Speed (rpm) - 480 | $178.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN75K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 3.8 lb-in 0.44 N·m | Rated Speed (rpm) - 48 | $200.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN75KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 3.8 lb-in 0.44 N·m | Rated Speed (rpm) - 48 | $201.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN90K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 40 | $200.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN90KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 40 | $201.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 400 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 400 | $178.00 |
Add To Cart
Request Quote |
2IK6A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | $89.00 |
Add To Cart
Request Quote |
2IK6A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in [60 Hz] 0.43 lb-in [50 Hz] 0.041 N·m [60 Hz] 0.049 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $91.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN100K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN120K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 15 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 15 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN150K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN180K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN180KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 | $184.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN18K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN18KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | $173.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | $173.00 |
Add To Cart
Request Quote |