This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
0IK1A-AW3U | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.07 lb-in 0.008 N·m | Rated Speed (rpm) - 1200 | $100.00 |
Add To Cart
Request Quote |
0IK3A-BW3U | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.089 lb-in 0.01 N·m | Rated Speed (rpm) - 3000 | $105.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN3KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $173.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN3.6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.2 lb-in 0.023 N·m | Rated Speed (rpm) - 500 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN3.6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.2 lb-in 0.023 N·m | Rated Speed (rpm) - 500 | $173.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.21 lb-in 0.024 N·m | Rated Speed (rpm) - 1200 | $178.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.21 lb-in 0.024 N·m | Rated Speed (rpm) - 1200 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3.6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.25 lb-in 0.029 N·m | Rated Speed (rpm) - 1000 | $175.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN3.6KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.25 lb-in 0.029 N·m | Rated Speed (rpm) - 1000 | $178.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $173.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $173.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 720 | $178.00 |
Add To Cart
Request Quote |
2IK6A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | $89.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 720 | $175.00 |
Add To Cart
Request Quote |
2IK6A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in [60 Hz] 0.43 lb-in [50 Hz] 0.041 N·m [60 Hz] 0.049 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $91.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN6KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 600 | $178.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $173.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 600 | $175.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN7.5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $173.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.53 lb-in 0.061 N·m | Rated Speed (rpm) - 480 | $178.00 |
Add To Cart
Request Quote |