This category has 2,572 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK40AA-FCH | Frame Size - | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Type - Conduit Box | Rated Torque - | Rated Speed (rpm) - 1500 | Request Quote |
Add To Cart
Request Quote |
5IK40AA-ECH | Frame Size - | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Type - Conduit Box | Rated Torque - | Rated Speed (rpm) - 1500 [60 Hz] 1250 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60A-FCH | Frame Size - | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Type - Conduit Box | Rated Torque - | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
5IK60A-ECH | Frame Size - | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Type - Conduit Box | Rated Torque - | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
2IK6A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | $89.00 |
Add To Cart
Request Quote |
2IK6A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.36 lb-in [60 Hz] 0.43 lb-in [50 Hz] 0.041 N·m [60 Hz] 0.049 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $91.00 |
Add To Cart
Request Quote |
3IK15A-AW2U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.93 lb-in 0.105 N·m | Rated Speed (rpm) - 1450 | $95.00 |
Add To Cart
Request Quote |
3IK15A-CW2E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.93 lb-in [60 Hz] 1.12 lb-in [50 Hz] 0.105 N·m [60 Hz] 0.125 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $98.00 |
Add To Cart
Request Quote |
0IK1A-AW3U | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.07 lb-in 0.008 N·m | Rated Speed (rpm) - 1200 | $100.00 |
Add To Cart
Request Quote |
0IK3A-BW3U | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.089 lb-in 0.01 N·m | Rated Speed (rpm) - 3000 | $105.00 |
Add To Cart
Request Quote |
4IK25A-AW2U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $107.00 |
Add To Cart
Request Quote |
4IK25A-CW2E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.5 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.21 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $112.00 |
Add To Cart
Request Quote |
4IK40A-BW2U | Frame Size - 3.15 in80 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.19 lb-in 0.135 N·m | Rated Speed (rpm) - 2900 | $112.00 |
Add To Cart
Request Quote |
4IK40A-DW3E | Frame Size - 3.15 in80 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.19 lb-in [60 Hz] 1.38 lb-in [50 Hz] 0.135 N·m [60 Hz] 0.16 N·m [50 Hz] | Rated Speed (rpm) - 2400 [50 Hz] 2900[60 Hz} | $117.00 |
Add To Cart
Request Quote |
4IK25AA-FCH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Type - Conduit Box | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $127.00 |
Add To Cart
Request Quote |
5IK40A-AW2U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.25 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | $129.00 |
Add To Cart
Request Quote |
4IK25AA-ECH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Type - Conduit Box | Rated Torque - 1.5 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.205 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $131.00 |
Add To Cart
Request Quote |
5IK60A-BW2U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 1.63 lb-in 0.185 N·m | Rated Speed (rpm) - 3200 | $134.00 |
Add To Cart
Request Quote |
5IK40A-CW2E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 2.25 lb-in [60 Hz] 3.75 lb-in [50 Hz] 0.26 N·m [60 Hz] 0.315 N·m [50 Hz] | Rated Speed (rpm) - 1500 [60 Hz] 1300 [50 Hz] | $135.00 |
Add To Cart
Request Quote |
4IK60A-BW2U | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 1.63 lb-in 0.19 N·m | Rated Speed (rpm) - 3000 | $139.00 |
Add To Cart
Request Quote |
5IK60A-DW3E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 1.63 lb-in [60 Hz] 1.94 lb-in [50 Hz] 0.185 N·m [60 Hz] 0.22 N·m [50 Hz] | Rated Speed (rpm) - 2650 [50 Hz] 3200 [60 Hz] | $141.00 |
Add To Cart
Request Quote |
4IK25A-AW2TU | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Terminal Box | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $147.00 |
Add To Cart
Request Quote |
4IK60A-DW3E | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 1.63 lb-in [60 Hz] 2 lb-in [50 Hz] 0.19 N·m [60 Hz] 0.23 N·m [50 Hz] | Rated Speed (rpm) - 2500 [50Hz] 3000 [60Hz] | $147.00 |
Add To Cart
Request Quote |
4IK25A-CW2TE | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Terminal Box | Rated Torque - 1.5 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.21 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $152.00 |
Add To Cart
Request Quote |
5IK60A-AW2U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 3.56 lb-in 0.405 N·m | Rated Speed (rpm) - 1450 | $155.00 |
Add To Cart
Request Quote |