Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
2.36 in. (60 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
series-absolute-encoder-closed-loop-stepper-motors
-
AC Input AZ Series 2.36 in. (60 mm) NEMA 24 Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
-
DC Input AZ Series 2.36 in. (60 mm) NEMA 24 Stepper Motors with Mechanical Absolute Encoders
The AlphaStep AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available