1.10 in. (28 mm) NEMA 11 PKP Series 2-Phase Unipolar Stepper Motors
PKP Series 2-Phase Unipolar Stepper Motors
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.10 in. (28 mm) Frame Size
- 2-phase, Unipolar
- Single or Double Shaft
- Encoder models available
- Geared type available
- Brake type available
- Max. Holding Torque
- Round Shaft Type = 9.9 ~ 19.1 oz-in (0.07 ~ 0.135 N·m)
- Geared Type = 2.6 ~ 7 lb-in (0.3 ~ 0.8 N·m)
1 2
Clear
Filter
Basic Step Angle
- 0.9º
- 1.8º
Motor Connection Type
- Connector
Current per Phase (A/phase)
- 0.67 [Bipolar (Series)]
- 0.95 [Unipolar]
- 0.95
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
- Spur Gear (Centered Shaft)
Gear Ratio (X:1) (:1)
- 7.2
- 9
- 10
- 15
- 18
- 20
- 36
Shaft
- Single
- Double
Encoder
- 400 P/R, 3-Channel
Output Type
- Line Driver
- Voltage (TTL equivalent)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Power Input |
Encoder Type |
Encoder Output |
Output Type |
Electromagnetic Brake |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP223U09B2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $63.00 |
Add To Cart
Request Quote |
| PKP225U09A2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.1 oz-in0.135 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $68.00 |
Add To Cart
Request Quote |
| PKP225U09B2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.1 oz-in0.135 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $70.00 |
Add To Cart
Request Quote |
| PKP223U09A-SG7.2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.30 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $202.00 |
Add To Cart
Request Quote |
| PKP223U09B-SG7.2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.30 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $205.00 |
Add To Cart
Request Quote |
| PKP223U09A-SG9 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.30 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $202.00 |
Add To Cart
Request Quote |
| PKP223U09B-SG9 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.30 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $205.00 |
Add To Cart
Request Quote |
| PKP223U09A-SG10 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.30 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $202.00 |
Add To Cart
Request Quote |
| PKP223U09B-SG10 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.30 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $205.00 |
Add To Cart
Request Quote |
| PKP223U09A-SG18 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 56 oz-in0.40 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $221.00 |
Add To Cart
Request Quote |
| PKP223U09B-SG18 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 56 oz-in0.40 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $222.00 |
Add To Cart
Request Quote |
| PKP223U09A-SG36 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 56 oz-in0.40 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $221.00 |
Add To Cart
Request Quote |
| PKP223U09B-SG36 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 56 oz-in0.40 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Shaft - Double | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $222.00 |
Add To Cart
Request Quote |
| PKP223U09A2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $61.00 |
Add To Cart
Request Quote |
| PKP223U09A2-R2F | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - Incremental | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
| PKP223U09A2-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - Incremental | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
| PKP223U09M2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Equipped | Lead Wires - 6 | $140.00 |
Add To Cart
Request Quote |
| PKP225U09A2-R2F | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.1 oz-in0.135 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - Incremental | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
| PKP225U09A2-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.1 oz-in0.135 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - Incremental | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
| PKP225U09M2 | Basic Step Angle - 1.8º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.1 oz-in0.135 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Equipped | Lead Wires - 6 | $146.00 |
Add To Cart
Request Quote |
| PKP223MU09A | Basic Step Angle - 0.9º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 9.9 oz-in0.07 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $56.00 |
Add To Cart
Request Quote |
| PKP223MU09B | Basic Step Angle - 0.9º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 9.9 oz-in0.07 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $57.00 |
Add To Cart
Request Quote |
| PKP223MU09A-R2F | Basic Step Angle - 0.9º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 9.9 oz-in0.07 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - Incremental | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $127.00 |
Add To Cart
Request Quote |
| PKP223MU09A-R2FL | Basic Step Angle - 0.9º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 9.9 oz-in0.07 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - Incremental | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $127.00 |
Add To Cart
Request Quote |
| PKP225MU09A | Basic Step Angle - 0.9º | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 17.5 oz-in0.124 N·m | Current per Phase (A/phase) - 0.95 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Power Input - DC | Encoder Type - | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Lead Wires - 6 | $66.00 |
Add To Cart
Request Quote |
1 2














