-
PKP Series 2-Phase Unipolar Stepper Motors
2-phase-unipolar-stepper-motors
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 0.79 in. (20 mm) Frame Size
- 2-phase, Unipolar
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 1.98 ~ 3.6 oz-in (0.014 ~ 0.026 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.10 in. (28 mm) Frame Size
- 2-phase, Unipolar
- Single or Double Shaft
- Encoder models available
- Geared type available
- Brake type available
- Max. Holding Torque
- Round Shaft Type = 9.9 ~ 19.1 oz-in (0.07 ~ 0.135 N·m)
- Geared Type = 2.6 ~ 7 lb-in (0.3 ~ 0.8 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.38 in. (35 mm) Frame Size
- 2-phase, Unipolar
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 23 ~ 42 oz-in (0.16 ~ 0.3 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.65 in. (42 mm) Frame Size
- Geared types
- Encoder or Brake types
- Max. Holding Torque
- Round Shaft Type = 35 ~ 106 oz-in (0.25 ~ 0.75 N·m)
- Geared Type = 1.75 ~ 7 lb-in (0.2 ~ 0.8 N·m)
-
2.22 in. (56.4 mm) NEMA 23/2.36 in. (60 mm) NEMA 24 PKP Series 2-Phase Unipolar Stepper Motors
(124)The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 2.22 in. (56.4 mm)/2.36 in. (60 mm) Frame Sizes
- Encoder or Brake types
- Max. Holding Torque
- Round Shaft Type = 72 ~ 247 oz-in (0.51 ~ 1.75 N·m)
- Geared Type = 8.8 ~ 35 lb-in (1 ~ 4 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 3.35 in. (85 mm) Frame Sizes
- 2-phase, Unipolar
- Single or Double Shaft
- Max. Holding Torque
- Round Shaft Type = 368 ~ 1024 oz-in (2.6 ~ 7.3 N·m)





