1.38 in. (35 mm) NEMA 14 PKP Series 2-Phase Unipolar Stepper Motors
PKP Series 2-Phase Unipolar Stepper Motors
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.38 in. (35 mm) Frame Size
- 2-phase, Unipolar
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 23 ~ 42 oz-in (0.16 ~ 0.3 N·m)
Clear
Filter
Current per Phase (A/phase)
- 1.2
Shaft
- Single
- Double
Encoder
- 400 P/R, 3-Channel
Output Type
- Line Driver
- Voltage (TTL equivalent)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Encoder |
Encoder Output |
Output Type |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP233U12A | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 23 oz-in.16 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 6 | $58.00 |
Add To Cart
Request Quote |
| PKP233U12B | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 23 oz-in.16 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 6 | $61.00 |
Add To Cart
Request Quote |
| PKP235U12A | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in.3 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 6 | $66.00 |
Add To Cart
Request Quote |
| PKP235U12B | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in.3 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 6 | $68.00 |
Add To Cart
Request Quote |
| PKP233U12M | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 2.79 in.71 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 22 oz-in0.16 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 6 | $179.00 |
Add To Cart
Request Quote |
| PKP235U12M | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 3.39 in.86 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
| PKP233U12A-R2F | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 23 oz-in.16 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
| PKP233U12A-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 23 oz-in.16 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
| PKP235U12A-R2F | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in.3 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
| PKP235U12A-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in.3 N·m | Current per Phase (A/phase) - 1.2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |





