3.35 in. (85 mm) NEMA 34 PKP Series 2-Phase Unipolar Stepper Motors
PKP Series 2-Phase Unipolar Stepper Motors
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 3.35 in. (85 mm) Frame Sizes
- 2-phase, Unipolar
- Single or Double Shaft
- Max. Holding Torque
- Round Shaft Type = 368 ~ 1024 oz-in (2.6 ~ 7.3 N·m)
1 2
Clear
Filter
Current per Phase (A/phase)
- 4
- 2
- 3
- 4.5
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
Output Shaft
- Imperial
- Metric
Shaft
- Single
- Double
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Shaft |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP296U20AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $130.00 |
Add To Cart
Request Quote |
| PKP296U20BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
| PKP296U30AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $130.00 |
Add To Cart
Request Quote |
| PKP296U30BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
| PKP296U45AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 4.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $130.00 |
Add To Cart
Request Quote |
| PKP296U45BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 4.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
| PKP299U20AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $200.00 |
Add To Cart
Request Quote |
| PKP299U20BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $206.00 |
Add To Cart
Request Quote |
| PKP299U30AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $200.00 |
Add To Cart
Request Quote |
| PKP299U30BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $206.00 |
Add To Cart
Request Quote |
| PKP299U45AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 4.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $200.00 |
Add To Cart
Request Quote |
| PKP299U45BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 4.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $206.00 |
Add To Cart
Request Quote |
| PKP2913U20AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 4.96 in.126 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1024 oz-in7.3 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $253.00 |
Add To Cart
Request Quote |
| PKP2913U20BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 4.96 in.126 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1024 oz-in7.3 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $263.00 |
Add To Cart
Request Quote |
| PKP2913U40AA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 4.96 in.126 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1024 oz-in7.3 N·m | Current per Phase (A/phase) - 4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Single | Lead Wires - 6 | $253.00 |
Add To Cart
Request Quote |
| PKP2913U40BA | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 4.96 in.126 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1024 oz-in7.3 N·m | Current per Phase (A/phase) - 4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Shaft - Double | Lead Wires - 6 | $263.00 |
Add To Cart
Request Quote |
| PKP296U20A | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Single | Lead Wires - 6 | $130.00 |
Add To Cart
Request Quote |
| PKP296U20B | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Double | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
| PKP296U30A | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Single | Lead Wires - 6 | $130.00 |
Add To Cart
Request Quote |
| PKP296U30B | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Double | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
| PKP296U45A | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 4.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Single | Lead Wires - 6 | $130.00 |
Add To Cart
Request Quote |
| PKP296U45B | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 2.6 in.66 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 368 oz-in2.6 N·m | Current per Phase (A/phase) - 4.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Double | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
| PKP299U20A | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Single | Lead Wires - 6 | $200.00 |
Add To Cart
Request Quote |
| PKP299U20B | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Double | Lead Wires - 6 | $206.00 |
Add To Cart
Request Quote |
| PKP299U30A | Basic Step Angle - 1.8º | Frame Size - 3.35 in85 mm | Motor Length - 3.78 in.96 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Current per Phase (A/phase) - 3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 14 mm | Shaft - Single | Lead Wires - 6 | $200.00 |
Add To Cart
Request Quote |
1 2









