ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Cable Direction |
Web Price |
Holding Torque at Standstill Electromagnetic Brake |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM24AKW-HS50 | - 1.18 in | - DC |
![]() |
- 250 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - | Request Quote | - |
-
|
| AZM24AKW-HS100 | - 1.18 in | - DC |
![]() |
- 340 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - | Request Quote | - |
-
|
| AZM46MKW-HS50 | - 1.65 in | - DC |
![]() |
- 496 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 50 :1 | - Single | - Equipped | - | Request Quote | - |
-
|
| AZM46MKW-HS100 | - 1.65 in | - DC |
![]() |
- 708 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 100 :1 | - Single | - Equipped | - | Request Quote | - |
-
|
| AZM24AKW | - 1.1 in | - DC |
![]() |
- 13.5 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | - | Request Quote | - |
-
|
| AZM26AKW | - 1.1 in | - DC |
![]() |
- 26.9 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | - | Request Quote | - |
-
|
| AZM46AKW | - 1.65 in | - DC |
![]() |
- 42.5 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | - | Request Quote | - |
-
|
| AZM46MKW | - 1.65 in | - DC |
![]() |
- 42.5 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Equipped | - | Request Quote | - |
-
|