ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
- AC input
- 3.54 in frame size
- 75 W (1/10 HP) and 120 W (1/6 HP) output power
- Rated torque from 2.2 lb-in to 260 lb-in
- Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
- RoHS compliant
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| FBL575AW-5 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 9.70 | - 60 ~ 600 | - |
| FBL575AW-10 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 10 :1 | - Parallel Shaft Gearhead | - 20 | - 30 ~ 300 | - |
| FBL575AW-15 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 30 | - 20 ~ 200 | - |
| FBL575AW-20 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 20 :1 | - Parallel Shaft Gearhead | - 39 | - 15 ~ 150 | - |
| FBL575AW-30 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 57 | - 10 ~ 100 | - |
| FBL575AW-50 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 95 | - 6 ~ 60 | - |
| FBL575AW-100 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 190 | - 3 ~ 30 | - |
| FBL575AW-200 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - 200 :1 | - Parallel Shaft Gearhead | - 260 | - 1.5 ~ 15 | - |
| FBL575AW-A | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - 2.2 | - 300 ~ 3000 | - |
| FBL575CW-5 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 9.70 | - 60 ~ 600 | - |
| FBL575CW-10 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 10 :1 | - Parallel Shaft Gearhead | - 20 | - 30 ~ 300 | - |
| FBL575CW-15 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 30 | - 20 ~ 200 | - |
| FBL575CW-20 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 20 :1 | - Parallel Shaft Gearhead | - 39 | - 15 ~ 150 | - |
| FBL575CW-30 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 57 | - 10 ~ 100 | - |
| FBL575CW-50 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 95 | - 6 ~ 60 | - |
| FBL575CW-100 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 190 | - 3 ~ 30 | - |
| FBL575CW-200 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - 200 :1 | - Parallel Shaft Gearhead | - 260 | - 1.5 ~ 15 | - |
| FBL575CW-A | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - 2.2 | - 300 ~ 3000 | - |
| FBL575SW-5 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 9.70 | - 60 ~ 600 | - |
| FBL575SW-10 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 10 :1 | - Parallel Shaft Gearhead | - 20 | - 30 ~ 300 | - |
| FBL575SW-15 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 30 | - 20 ~ 200 | - |
| FBL575SW-20 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 20 :1 | - Parallel Shaft Gearhead | - 39 | - 15 ~ 150 | - |
| FBL575SW-30 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 57 | - 10 ~ 100 | - |
| FBL575SW-50 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 95 | - 6 ~ 60 | - |
| FBL575SW-100 | - Brushless DC Motor Speed Control System | - 3.54 in. sq. | - 75 W (1/10 HP) | - Three-Phase 200-230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 190 | - 3 ~ 30 | - |