Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

fm-img

The FM Series offers modular products combining a fan with peripherals. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.

  • AC Input
  • IP43 or IP55 Rated
  • Maximum airflow from 4.94 CFM to 48.4 CFM
  • RoHS Compliant
Unit of Measure
1 2 

Item #

Item Name

Module Dimensions

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

List Price

FMA23CI-2H221 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 115 VAC - IP55 - Exhaust - 19.4 CFM [50 Hz]
21.5 CFM [60 Hz]  
- 0.213 inH2O [50 Hz]
0.225 inH2O [60 Hz]  
-
FMA23CI-2H251 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 220/230 VAC - IP55 - Exhaust - 19.4 CFM [220/230 VAC, 50 Hz]
21.5 CFM [230 VAC, 60 Hz]  
- 0.205 inH2O [220 VAC, 50 Hz]
0.213 inH2O [230 VAC, 50 Hz]
0.225 inH2O [230 VAC, 60 Hz]  
-
FMA23CI-2J221 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 115 VAC - IP55 - Exhaust - 13.1 CFM [50 Hz]
14.5 CFM [60 Hz]  
- 0.241 inH2O [50 Hz]
0.253 inH2O [60 Hz]  
-
FMA23CI-2J251 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 220/230 VAC - IP55 - Exhaust - 13.1 CFM [220/230 VAC, 50 Hz]
14.5 CFM [230 VAC, 60 Hz]  
- 0.237 inH2O [220 VAC, 50 Hz]
0.241 inH2O [230 VAC, 50 Hz]
0.253 inH2O [230 VAC, 60 Hz]  
-
FMA23CI-2K121 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 115 VAC - IP55 - Exhaust - 5.65 CFM [50 Hz]
7.06 CFM [60 Hz]  
- 0.165 inH2O [50 Hz]
0.221 inH2O [60 Hz]  
-
FMA23CI-2K151 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 220/230 VAC - IP55 - Exhaust - 5.65 CFM [220/230 VAC, 50 Hz]
7.06 CFM [230 VAC, 60 Hz]  
- 0.165 inH2O [220/230 VAC, 50 Hz]
0.221 inH2O [230 VAC, 60 Hz]  
-
FMB23CI-2H221 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 115 VAC - IP55 - Suction - 16.6 CFM [50 Hz]
18.4 CFM [60 Hz]  
- 0.149 inH2O [50 Hz]
0.165 inH2O [60 Hz]  
-
FMB23CI-2H251 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 220/230 VAC - IP55 - Suction - 15.5 CFM [220 VAC, 50 Hz]
16.6 CFM [230 VAC, 50 Hz]
18.4 CFM [230 VAC, 60 Hz]  
- 0.136 inH2O [220 VAC, 50 Hz]
0.149 inH2O [230 VAC, 50 Hz]
0.165 inH2O [230 VAC, 60 Hz]  
-
FMB23CI-2J221 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 115 VAC - IP55 - Suction - 11.3 CFM [50 Hz]
12.0 CFM [60 Hz]  
- 0.181 inH2O [50 Hz]
0.189 inH2O [60 Hz]  
-
FMB23CI-2J251 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 220/230 VAC - IP55 - Suction - 10.6 CFM [220 VAC, 50 Hz]
11.3 CFM [230 VAC, 50 Hz]
12.0 CFM [230 VAC, 60 Hz]  
- 0.169 inH2O [220 VAC, 50 Hz]
0.181 inH2O [230 VAC, 50 Hz]
0.189 inH2O [230 VAC, 60 Hz]  
-
FMB23CI-2K121 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 115 VAC - IP55 - Suction - 4.94 CFM [50 Hz]
6.0 CFM [60 Hz]  
- 0.124 inH2O [50 Hz]
0.169 inH2O [60 Hz]  
-
FMB23CI-2K151 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 220/230 VAC - IP55 - Suction - 4.94 CFM [220/230 VAC, 50 Hz]
6.0 CFM [230 VAC, 60 Hz]  
- 0.112 inH2O [220 VAC, 50 Hz]
0.124 inH2O [230 VAC, 50 Hz]
0.169 inH2O [230 VAC, 60 Hz]  
-
FMA23BI-2H221 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 115 VAC - IP43 - Exhaust - 42.7 CFM [50 Hz]
48.4 CFM [60 Hz]  
- 0.205 inH2O [50 Hz]
0.225 inH2O [60 Hz]  
-
FMA23BI-2H251 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 220/230 VAC - IP43 - Exhaust - 41.7 CFM [220 VAC, 50 Hz]
42.7 CFM [230 VAC, 50 Hz]
48.4 CFM [230 VAC, 60 Hz]  
- 0.197 inH2O [220 VAC, 50 Hz]
0.205 inH2O [230 VAC, 50 Hz]
0.225 inH2O [230 VAC. 60 Hz]  
-
FMA23BI-2J221 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 115 VAC - IP43 - Exhaust - 26.8 CFM [50 Hz]
29.3 CFM [60 Hz]  
- 0.233 inH2O [50 Hz]
0.245 inH2O [60 Hz]  
-
FMA23BI-2J251 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 220/230 VAC - IP43 - Exhaust - 26.5 CFM [220 VAC, 50 Hz]
26.8 CFM [230 VAC, 50 Hz]
29.3 CFM [230 VAC, 60 Hz]  
- 0.225 inH2O [220 VAC, 50 Hz]
0.233 inH2O [230 VAC, 50 Hz]
0.245 inH2O [230 VAC, 60 Hz]  
-
FMA23BI-2K121 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 115 VAC - IP43 - Exhaust - 12.0 CFM [50 Hz]
14.5 CFM [60 Hz]  
- 0.165 inH2O [50 Hz]
0.221 inH2O [60 Hz]  
-
FMA23BI-2K151 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 220/230 VAC - IP43 - Exhaust - 11.6 CFM [220 VAC, 50 Hz]
12.0 CFM [230 VAC, 50 Hz]
14.5 CFM [230 VAC, 60 Hz]  
- 0.161 inH2O [220 VAC, 50 Hz]
0.165 inH2O [230 VAC, 50 Hz]
0.221 inH2O [230 VAC, 60 Hz]  
-
FMB23BI-2H221 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 115 VAC - IP43 - Suction - 38.1 CFM [50 Hz]
44.1 CFM [60 Hz]  
- 0.165 inH2O [50 Hz]
0.185 inH2O [60 Hz]  
-
FMB23BI-2H251 - Cooling Module - 8.23 in. (W) x 8.90 in. (H)   - Single-Phase 220/230 VAC - IP43 - Suction - 38.1 CFM [220/230 VAC, 50 Hz]
44.1 CFM [230 VAC, 60 Hz]  
- 0.161 inH2O [220 VAC, 50 Hz]
0.165 inH2O [230 VAC, 50 Hz]
0.185 inH2O [230 VAC, 60 Hz]  
-
FMB23BI-2J221 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 115 VAC - IP43 - Suction - 25.1 CFM [50 Hz]
28.2 CFM [60 Hz]  
- 0.173 inH2O [50 Hz]
0.181 inH2O [60 Hz]  
-
FMB23BI-2J251 - Cooling Module - 6.18 in. (W) x 6.69 in. (H)   - Single-Phase 220/230 VAC - IP43 - Suction - 24.7 CFM [220 VAC, 50 Hz]
25.1 CFM [230 VAC, 50 Hz]
28.2 CFM [230 VAC, 60 Hz]  
- 0.169 inH2O [220 VAC, 50 Hz]
0.173 inH2O [230 VAC, 50 Hz]
0.181 inH2O [230 VAC, 60 Hz]  
-
FMB23BI-2K121 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 115 VAC - IP43 - Suction - 14.1 CFM [50 Hz]
17.3 CFM [60 Hz]  
- 0.132 inH2O [50 Hz]
0.177 inH2O [60 Hz]  
-
FMB23BI-2K151 - Cooling Module - 5.08 in. (W) x 5.28 in. (H)   - Single-Phase 220/230 VAC - IP43 - Suction - 14.1 CFM [220/230 VAC, 50 Hz]
17.3 CFM [230 VAC, 60 Hz]  
- 0.132 inH2O [220/230 VAC, 50 Hz]
0.177 inH2O [230 VAC, 60 Hz]  
-
FMZ23BI-D - Filter Panel IP43 (8.23 in. x 8.90 in.) - 8.23 in. (W) x 8.90 in. (H)   - - IP43 - - - -
Unit of Measure
1 2 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.