Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

MB_top.jpg

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

  • DC Input
Unit of Measure
1 

Item #

Impeller Diameter

CAD

Power Supply

Current (A)

Max. Air Flow

Max. Static Pressure

Web Price

List Price

Output Type

MBD8-24S - 3.15 in. - - 24 VDC - 0.70 - 51.2 CFM   - 0.786 inH2O   Request Quote -
$93.00
- Open-collector output
MBD8-48S - 3.15 in. - - 48 VDC - 0.50 - 51.2 CFM   - 0.786 inH2O   Request Quote -
$97.00
- Open-collector output
MBD10-24S - 3.94 in. - - 24 VDC - 1 - 68.8 CFM   - 1.18 inH2O   Request Quote -
$103.00
- Open-collector output
MBD10-48S - 3.94 in. - - 48 VDC - 0.70 - 68.8 CFM   - 1.18 inH2O   Request Quote -
$107.00
- Open-collector output
MBD8-48 - 3.15 in. - - 48 VDC - 0.50 - 51.2 CFM   - 0.786 inH2O   Request Quote - -
T-MBD8-48-GA - 3.15 in. - - 48 VDC - 0.50 - 51.2 CFM   - 0.786 inH2O   Request Quote - -
T-MBD8-48-FA - 3.15 in. - - 48 VDC - 0.50 - 51.2 CFM   - 0.786 inH2O   Request Quote - -
MBD10-48 - 3.94 in. - - 48 VDC - 0.70 - 68.8 CFM   - 1.18 inH2O   Request Quote - -
T-MBD10-48-GA - 3.94 in. - - 48 VDC - 0.70 - 68.8 CFM   - 1.18 inH2O   Request Quote - -
T-MBD10-48-FA - 3.94 in. - - 48 VDC - 0.70 - 68.8 CFM   - 1.18 inH2O   Request Quote - -
T-MBD8-24-GA - 3.15 in. - - 24 VDC - 0.70 - 51.2 CFM   - 0.786 inH2O   Request Quote - -
T-MBD8-24A-GA - 3.15 in. - - 24 VDC - 0.70 - 51.2 CFM   - 0.786 inH2O   Request Quote - - PhotoMOS relay output
T-MBD8-24-FA - 3.15 in. - - 24 VDC - 0.70 - 51.2 CFM   - 0.786 inH2O   Request Quote - -
T-MBD8-24A-FA - 3.15 in. - - 24 VDC - 0.70 - 51.2 CFM   - 0.786 inH2O   Request Quote - - PhotoMOS relay output
T-MBD10-24-GA - 3.94 in. - - 24 VDC - 1 - 68.8 CFM   - 1.18 inH2O   Request Quote - -
T-MBD10-24A-GA - 3.94 in. - - 24 VDC - 1 - 68.8 CFM   - 1.18 inH2O   Request Quote - - PhotoMOS relay output
T-MBD10-24-FA - 3.94 in. - - 24 VDC - 1 - 68.8 CFM   - 1.18 inH2O   Request Quote - -
T-MBD10-24A-FA - 3.94 in. - - 24 VDC - 1 - 68.8 CFM   - 1.18 inH2O   Request Quote - - PhotoMOS relay output
T-MBD12-24-GA - 4.72 in. - - 24 VDC - 1.50 - 106 CFM   - 1.49 inH2O   Request Quote - -
T-MBD12-24-FA - 4.72 in. - - 24 VDC - 1.50 - 106 CFM   - 1.49 inH2O   Request Quote - -
T-MBD12-24A-GA - 4.72 in. - - 24 VDC - 1.50 - 106 CFM   - 1.49 inH2O   Request Quote - - PhotoMOS relay output
T-MBD12-24A-FA - 4.72 in. - - 24 VDC - 1.50 - 106 CFM   - 1.49 inH2O   Request Quote - - PhotoMOS relay output
Unit of Measure
1