These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MDS410M-5 | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 5 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 7500 | Max. Air Flow - 4.59 CFM0.13 m³/min | Max. Static Pressure - 0.19 inH2O47 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS410M-5H | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 5 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 7500 | Max. Air Flow - 4.59 CFM0.13 m³/min | Max. Static Pressure - 0.19 inH2O47 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510-12 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | $29.00 |
Add To Cart
Request Quote |
MDS510-12H | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | $35.00 |
Add To Cart
Request Quote |
MDS510-12L | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | $32.00 |
Add To Cart
Request Quote |
MDS510-12LH | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | $40.00 |
Add To Cart
Request Quote |
MDS510-24 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510-24H | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510-24L | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510-24LH | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510M-12 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | $29.00 |
Add To Cart
Request Quote |
MDS510M-24 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510M-5 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 5 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MDS510M-5H | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 5 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
T-MD1225-12-G | Return Policy - | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3100 | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.17 inH2O43 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $48.00 |
Add To Cart
Request Quote |
T-MD1225-12HG | Return Policy - | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3100 | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.17 inH2O43 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $55.00 |
Add To Cart
Request Quote |
T-MD1225-24-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3100 | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.17 inH2O43 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $44.00 |
Add To Cart
Request Quote |
T-MD1225-24HG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3100 | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.17 inH2O43 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $51.00 |
Add To Cart
Request Quote |
T-MD625B-12-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MD625B-12HG | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $43.00 |
Add To Cart
Request Quote |
T-MD625B-12L-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $39.00 |
Add To Cart
Request Quote |
T-MD625B-12LHG | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $47.00 |
Add To Cart
Request Quote |
T-MD625B-24-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24HG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24L-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |