The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Pulse Input Type
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Add To Cart / Contact Sales
AZ66AA-PS25 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-PS36 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-PS50 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-HP5 - 2.36 in60 mm
Speed - Torque Characteristics
- 835 oz-in5.90 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-HP15 - 2.36 in60 mm
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-HP5F - 2.36 in60 mm
Speed - Torque Characteristics
- 835 oz-in5.90 N·m - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-HP15F - 2.36 in60 mm
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-HS50 - 2.36 in60 mm
Speed - Torque Characteristics
- 991 oz-in7 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AA-HS100 - 2.36 in60 mm
Speed - Torque Characteristics
- 1416 oz-in10 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
AZ66AC - 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.20 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66MC - 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.20 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ69AC - 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ69MC - 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-TS3.6 - 2.36 in60 mm
Speed - Torque Characteristics
- 255 oz-in1.80 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-TS7.2 - 2.36 in60 mm
Speed - Torque Characteristics
- 420 oz-in3 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-TS10 - 2.36 in60 mm
Speed - Torque Characteristics
- 566 oz-in4 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-TS20 - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-TS30 - 2.36 in60 mm
Speed - Torque Characteristics
- 849 oz-in6 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-PS5 - 2.36 in60 mm
Speed - Torque Characteristics
- 495 oz-in3.50 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-PS7.2 - 2.36 in60 mm
Speed - Torque Characteristics
- 566 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-PS10 - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-PS25 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-PS36 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-PS50 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
AZ66AC-HP5 - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5.90 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved