The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- No Hunting or Gain tuning with Closed Loop control
- Absolute Sensor (no battery)
- Pulse Input Type
- Energy Saving
- Geared options
- Electromagnetic Brake option
- STO function (ETO)
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ46AA | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.30 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46MA | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.30 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-TS3.6 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 92 oz-in0.65 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-TS7.2 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.20 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-TS10 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 240 oz-in1.70 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-TS20 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 280 oz-in2 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-TS30 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 320 oz-in2.30 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-PS5 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 142 oz-in1 N·m | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-PS7.2 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-PS10 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-PS25 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 350 oz-in2.50 N·m | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-PS36 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 420 oz-in3 N·m | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-PS50 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 420 oz-in3 N·m | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-HP5 | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-HP9 | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 350 oz-in2.50 N·m | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-HP5F | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-HP9F | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 350 oz-in2.50 N·m | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-HS50 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 495 oz-in3.50 N·m | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AA-HS100 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AC | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.30 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46MC | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.30 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AC-TS3.6 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 92 oz-in0.65 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AC-TS7.2 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.20 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AC-TS10 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 240 oz-in1.70 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46AC-TS20 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 280 oz-in2 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |