An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (dust & water resistant cover and filter).  It is suitable for cooling a control box or other enclosure.
  • IP43 Rated
  • AC or DC Input

 

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Enclosure Dimensions ( )

  • 6.18 in. (W) X 6.69 in. (H)
  • 8.23 in. (W) X 8.9 in. (H)

Enclosure Dimensions ( )

  • 157 mm (W) X 170 mm (H)
  • 209 mm (W) X 226 mm (H)

Power Supply

  • 24 VDC
  • Single-Phase 115 VAC
  • Single-Phase 220/230 VAC

Air Flow Direction

  • Exhaust Type
  • Suction Type

Item #

Enclosure Dimensions

Frame Size

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
C-MD1225-24H-PELG - 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - 24 VDC - IP43 - Exhaust Type - 52.90 CFM1.50 m³/min - 0.18 inH2O44 Pa - $108.00 Add To Cart
Request Quote
C-MD1225-24H-PEMG - 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - 24 VDC - IP43 - Exhaust Type - 28.20 CFM0.80 m³/min - 0.18 inH2O45 Pa - $96.00 Add To Cart
Request Quote
C-MD1225-24H-PSLG - 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - 24 VDC - IP43 - Suction Type - 49.40 CFM1.40 m³/min - 0.16 inH2O39 Pa - $108.00 Add To Cart
Request Quote
C-MD1225-24H-PSMG - 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - 24 VDC - IP43 - Suction Type - 28.20 CFM0.80 m³/min - 0.16 inH2O41 Pa - $96.00 Add To Cart
Request Quote
C-MU1238B-21B-PELG - 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP43 - Exhaust Type - 48.40 CFM1.37 m³/min - 0.23 inH2O56 Pa - $108.00 Add To Cart
Request Quote
C-MU1238B-21B-PEMG - 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP43 - Exhaust Type - 29.30 CFM0.83 m³/min - 0.25 inH2O61 Pa - $96.00 Add To Cart
Request Quote
C-MU1238B-21B-PSLG - 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP43 - Suction Type - 44.10 CFM1.25 m³/min - 0.19 inH2O46 Pa - $108.00 Add To Cart
Request Quote
C-MU1238B-21B-PSMG - 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP43 - Suction Type - 28.20 CFM0.80 m³/min - 0.18 inH2O45 Pa - $96.00 Add To Cart
Request Quote
C-MU1238B-51B-PELG - 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP43 - Exhaust Type - 48.40 CFM1.37 m³/min - 0.23 inH2O56 Pa - $109.00 Add To Cart
Request Quote
C-MU1238B-51B-PEMG - 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP43 - Exhaust Type - 29.30 CFM0.83 m³/min - 0.25 inH2O61 Pa - $97.00 Add To Cart
Request Quote
C-MU1238B-51B-PSLG - 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP43 - Suction Type - 44.10 CFM1.25 m³/min - 0.19 inH2O46 Pa - $109.00 Add To Cart
Request Quote
C-MU1238B-51B-PSMG - 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP43 - Suction Type - 28.20 CFM0.80 m³/min - 0.18 inH2O45 Pa - $97.00 Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved