Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AZXM640AC-img

These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

  • 400 W (1/2 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft, Geared Type
  • AC Input
  • Electromagnetic Brake Type Available
Unit of Measure
1 

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

CAD

AZXM640AC - 400 W (1/2 HP) - 2.36 in. - 180 oz-in - 5500 - - 80 oz-in² - Round Shaft (No Gear) - - Not Equipped $771.00 -
AZXM640MC - 400 W (1/2 HP) - 2.36 in. - 180 oz-in - 5500 - - 80 oz-in² - Round Shaft (No Gear) - - Equipped $1,067.00 -
AZXM940AC-PS5 - 400 W (1/2 HP) - 3.54 in. - 810 oz-in - - 0 ~ 1100 r/min - 2016 oz-in² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,425.00 -
AZXM940AC-PS10 - 400 W (1/2 HP) - 3.54 in. - 1610 oz-in - - 0 ~ 550 r/min - 8000 oz-in² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,425.00 -
AZXM940AC-PS25 - 400 W (1/2 HP) - 3.54 in. - 3640 oz-in - - 0 ~ 220 r/min - 49600 oz-in² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,598.00 -
AZXM940MC-PS5 - 400 W (1/2 HP) - 3.54 in. - 810 oz-in - - 0 ~ 1100 r/min - 2016 oz-in² - Planetary Gear (PS) - 5 :1 - Equipped $1,720.00 -
AZXM940MC-PS10 - 400 W (1/2 HP) - 3.54 in. - 1610 oz-in - - 0 ~ 550 r/min - 8000 oz-in² - Planetary Gear (PS) - 10 :1 - Equipped $1,720.00 -
AZXM940MC-PS25 - 400 W (1/2 HP) - 3.54 in. - 3640 oz-in - - 0 ~ 220 r/min - 49600 oz-in² - Planetary Gear (PS) - 25 :1 - Equipped $1,894.00 -
Unit of Measure
1 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.